Cam levers with internal thread stainless steel (K0645)

Cam levers with internal thread stainless steel (K0645)
· Cam levers can be used to clamp workpieces quickly and torque-free

· Advantage: workpiece needs no further securing

· Application fields: machine and assembly construction, rehabilitation and medical technology, foodstuff industry

· Also suitable for use in the foodstuff industry (corrosion resistant)

· Improved haptics thanks to electropolished or abrasive-blasted surface

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0645.0512004
K0645.0512005
K0645.0512304
K0645.0512305
K0645.1512005
K0645.1512006
K0645.1512305
K0645.1512306
K0645.2512008
K0645.2512308
K0645.9512003
K0645.9512004
K0645.9512303
K0645.9512304
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rotating Radius R
(mm)
Surface finish body Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

14.74 €

1 4 Days 52.3electropolished052.359.11813M415.4811.2172.51001

14.74 €

1 4 Days 52.3electropolished052.359.11813M515.4811.2172.51001

13.28 €

1 4 Days 52.3blasted052.359.11813M415.4811.2172.51001

13.28 €

1 4 Days 52.3blasted052.359.11813M515.4811.2172.51001

17.39 €

1 4 Days 70.4electropolished170.479.221.515M518.1914.52241201.2

17.39 €

1 4 Days 70.4electropolished170.479.221.515M618.1914.52241201.2

15.64 €

1 4 Days 70.4blasted170.479.221.515M518.1914.52241201.2

15.64 €

1 4 Days 70.4blasted170.479.221.515M618.1914.52241201.2

24.07 €

1 4 Days 96electropolished29610833.324M827.1111828.583501.5

21.68 €

1 4 Days 96blasted29610833.324M827.1111828.583501.5

13.88 €

1 4 Days 36.2electropolished936.241.714.411.5M31269131.5901

13.88 €

1 4 Days 36.2electropolished936.241.714.411.5M41269131.5901

12.50 €

1 4 Days 36.2blasted936.241.714.411.5M31269131.5901

12.50 €

1 4 Days 36.2blasted936.241.714.411.5M41269131.5901

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Steel code 1.4308 Component material Stainless steel

Tech Support