Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0252.1041 |
K0252.1051 |
K0252.2051 |
K0252.2061 |
K0252.2081 |
K0252.3081 |
K0252.3101 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rotating Radius R (mm) | Component material | Size | X=thread | A (mm) | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | T=thread depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.45 € | 1 | 4 Days | 47.9 | Brass | 1 | M4 | 47.9 | 55 | 13 | 10 | 12.6 | 14.1 | 21.7 | 5 | 11.3 | 32 | 29.1 | 6 | ||
2.45 € | 1 | 4 Days | 47.9 | Brass | 1 | M5 | 47.9 | 55 | 13 | 10 | 12.6 | 14.1 | 21.7 | 5 | 11.3 | 32 | 29.1 | 6 | ||
2.89 € | 1 | 4 Days | 64.5 | Brass | 2 | M5 | 64.5 | 74 | 17.5 | 13.5 | 17 | 19 | 28 | 5.5 | 14 | 41.9 | 38 | 7.5 | ||
2.89 € | 1 | 4 Days | 64.5 | Brass | 2 | M6 | 64.5 | 74 | 17.5 | 13.5 | 17 | 19 | 28 | 5.5 | 14 | 41.9 | 38 | 9 | ||
2.89 € | 1 | 4 Days | 64.5 | Brass | 2 | M8 | 64.5 | 74 | 17.5 | 13.5 | 17 | 19 | 28 | 5.5 | 14 | 41.9 | 38 | 9 | ||
3.57 € | 1 | 4 Days | 81.1 | Steel | 3 | M8 | 81.1 | 93 | 22 | 17 | 20.4 | 23.9 | 40.7 | 10 | 23.1 | 58.1 | 53.3 | 12 | ||
3.57 € | 1 | 4 Days | 81.1 | Steel | 3 | M10 | 81.1 | 93 | 22 | 17 | 20.4 | 23.9 | 40.7 | 10 | 23.1 | 58.1 | 53.3 | 12 |
Loading...
Main Body Material | Other | Main material | Plastic | Main colour | black grey RAL 7021 |
---|---|---|---|---|---|
No. of teeth | 12 |
Configure
Basic Attributes
Rotating Radius R(mm)
Component material
Size
X=thread
A(mm)
A1=Handle length(mm)
B(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
H3=handle height(mm)
H4(mm)
T=thread depth(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes