Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0124.9310
Part Number
|
---|
K0124.9310 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rotating Radius R (mm) | Size | X=thread | A=Handle length (mm) | A1 (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | T=thread depth (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.74 € | 1 | 4 Days | 80 | 3 | M10 | 80 | 91 | 11 | 16 | 21 | 22 | 41.5 | 10 | 24 | 54.5 | 58.5 | 14 | 22 |
Loading...
Main Body Material | Stainless Steel | Main colour | electropolished | Component material | Stainless steel |
---|
This page is Clamping levers with protective cap internal thread stainless steel (K0124), part number K0124.9310.
You can find the detail information about specifications and dimensions on part number K0124.9310.
Configure
Basic Attributes
Type
Rotating Radius R(mm)
Size
X=thread
A=Handle length(mm)
A1(mm)
B(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
H3=handle height(mm)
H4(mm)
T=thread depth(mm)
No. of teeth
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0124.9206 |
K0124.9208 |
K0124.9308 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rotating Radius R (mm) | Size | X=thread | A=Handle length (mm) | A1 (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | T=thread depth (mm) | No. of teeth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.15 € | 1 | 4 Days | 65 | 2 | M6 | 65 | 74.5 | 10 | 13.5 | 18.5 | 19 | 32 | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 20 | ||
23.15 € | 1 | 4 Days | 65 | 2 | M8 | 65 | 74.5 | 10 | 13.5 | 18.5 | 19 | 32 | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 20 | ||
27.74 € | 1 | 4 Days | 80 | 3 | M8 | 80 | 91 | 11 | 16 | 21 | 22 | 41.5 | 10 | 24 | 54.5 | 58.5 | 14 | 22 |