Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0176.2082
Part Number
|
---|
K0176.2082 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rotating Radius R (mm) | Size | X=thread | A=Handle length (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H2 (mm) | T=thread depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.72 € | 1 | 4 Days | 88.1 | 1 | M8 | 88.1 | 24 | 10 | 25 | 40 | 32.5 | 18 |
Loading...
Main Body Material | Steel | Component material | Plastic | Form | 0° |
---|
This page is Tension levers with internal thread, 0 degrees (K0176), part number K0176.2082.
You can find the detail information about specifications and dimensions on part number K0176.2082.
Configure
Basic Attributes
Type
Rotating Radius R(mm)
Size
X=thread
A=Handle length(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H2(mm)
T=thread depth(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0176.21012 |
K0176.2102 |
K0176.2122 |
K0176.2162 |
K0176.2202 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rotating Radius R (mm) | Size | X=thread | A=Handle length (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H2 (mm) | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.82 € | 1 | 4 Days | 104 | 2 | M10 | 104 | 28 | 12 | 32 | 46 | 36.5 | 20 | ||
8.72 € | 1 | 4 Days | 88.1 | 1 | M10 | 88.1 | 24 | 10 | 25 | 40 | 32.5 | 18 | ||
10.82 € | 1 | 4 Days | 104 | 2 | M12 | 104 | 28 | 12 | 32 | 46 | 36.5 | 20 | ||
13.08 € | 1 | 4 Days | 126.5 | 3 | M16 | 126.5 | 33 | 13 | 32 | 52 | 41 | 23 | ||
18.12 € | 1 | 4 Days | 128.5 | 4 | M20 | 128.5 | 41 | 13 | 32 | 61 | 49 | 26 |