• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 26/5/2024 to 1:00 (CET) 27/5/2024. We apologize for the inconvenience.

Pull handles high-gloss chromed (K0214) (K0214.05504)

Pull handles high-gloss chromed (K0214) K0214.05504

Product Details:

Manufacturer part number: K0214.05504

Brand: KIPP

Price: 4.81

Delivery time: 4 Days


Technical Data:

Pitch P: 55 mm

B: 12.5 mm

D=Fastening hole: M4

D1=Outside diameter: 8 mm

H: 33 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0214.05504

Part Number
K0214.05504
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch P
(mm)
B
(mm)
D=Fastening hole D1=Outside diameter
(mm)
H
(mm)
L=Length
(mm)
T=thread depth
(mm)

4.81 €

1 4 Days 5512.5M483367.58

Loading...

  1. 1

Basic information

Main Body Material Steel Applied Load(N) 1000 Surface finish body high-gloss chromed
Assembly from the rear Pull handle: cross section round

This page is Pull handles high-gloss chromed (K0214), part number K0214.05504.
You can find the detail information about specifications and dimensions on part number K0214.05504.

Variation of this product

Part Number
K0214.03204
K0214.04203
K0214.05503
K0214.05505
K0214.06404
K0214.07603
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pitch P
(mm)
B
(mm)
D=Fastening hole D1=Outside diameter
(mm)
H
(mm)
L=Length
(mm)
T=thread depth
(mm)

4.81 €

1 4 Days 3212.5M483344.58

4.81 €

1 4 Days 428M3525506

4.81 €

1 4 Days 558M3525636

4.81 €

1 4 Days 5515M510417010

4.81 €

1 4 Days 6412.5M483376.58

4.81 €

1 4 Days 768M3525846

Tech Support