Cable fasteners stainless steel or plastic in Hygienic DESIGN, cable gland (K1453)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1453.12150
K1453.16150
K1453.16151
K1453.20150
K1453.20151
K1453.25150
K1453.25151
K1453.32150
K1453.32151
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code D=thread D2
(mm)
D3
(mm)
H=Height
(mm)
L=thread length
(mm)
SW=key width
(mm)

42.22 €

1 4 Days stainless steel1.4404M12x1.587-519717

45.20 €

1 4 Days stainless steel1.4404M16x1.5109-721920

9.53 €

1 4 Days plastic-M16x1.5109-725922

49.75 €

1 4 Days stainless steel1.4404M20x1.512.512-927924

10.45 €

1 4 Days plastic-M20x1.512.512-929926

55.44 €

1 4 Days stainless steel1.4404M25x1.518.518-15271030

11.41 €

1 4 Days plastic-M25x1.518.518-15311032

62.26 €

1 4 Days stainless steel1.4404M32x1.525.323-20271136

12.58 €

1 4 Days plastic-M32x1.525.323-20321138

Loading...

  1. 1

Basic information

Component material silicon Component colour blue Version 1 hygienic design

Tech Support