Cable fasteners stainless steel or plastic in Hygienic DESIGN, hose (K1461)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1461.1250
K1461.1750
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=internal diameter
(mm)
D1=Outside diameter
(mm)
S=Max. wall thickness
(mm)

837.21 €

1 4 Days 11.8162.1

894.98 €

1 4 Days 15.621.63

Loading...

  1. 1

Basic information

Main material plastic Main colour blue Version 1 hygienic design
L(mm) 50 m

Tech Support