Clamping plates surface mounted for quarter-turn clamp locks (K1062)

Clamping plates surface mounted for quarter-turn clamp locks (K1062)
· Form A mounting option: for plate thickness 6 to 10 mm

· Metric fine thread

· Fastening screws included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1062.50
K1062.80
K1062.150
K1062.180
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body A
(mm)
D=diameter
(mm)
D2
(mm)
D5
(mm)
D6
(mm)
H
(mm)
H2
(mm)
M SW
(mm)

14.80 €

1 4 Days steelnickel-plated10.55251525168M14X1.522

15.73 €

1 4 Days steelnickel-plated1383221321810M20X1.530

24.94 €

1 4 Days stainless steelbright10.55251525168M14X1.522

27.70 €

1 4 Days stainless steelbright1383221321810M20X1.530

Loading...

  1. 1

Basic information

Version 1 for quarter-turn clamp lock Version 2 surface mounted Form A
L(mm) 3.5

Tech Support