Locating adapters cylindrical stainless steel, pneumatic (K1740)

Locating adapters cylindrical stainless steel, pneumatic (K1740)
· Suitable for automation processes

· Pneumatic actuation

· Compact design

· Rust-free

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1740.0618

Part Number
K1740.0618
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

91.07 €

1 4 Days

Loading...

  1. 1

Basic information

Main material stainless steel Component material nitrile rubber Version 1 pneumatic
Version 2 round D=diameter(mm) 6 D1(mm) M18x1
D2(mm) 21 D3(mm) M5 H=Height(mm) 5.5
H1(mm) 4 H2(mm) 15 H3(mm) 26.7
SW=key width(mm) 19 F=Retaining force(N) 30 Holding force(N) 75
Operating pressure(MPa) 0.3 - 0.7

This page is Locating adapters cylindrical stainless steel, pneumatic (K1740), part number K1740.0618.
You can find the detail information about specifications and dimensions on part number K1740.0618.

Tech Support