Locating cylinder stainless steel, pneumatic (K1738)

Locating cylinder stainless steel, pneumatic (K1738)
· Suitable for automation processes

· Pneumatic actuation

· Compact design

· Rust-free

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1738.10140
K1738.10141
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Form-Type F=Retaining force
(N)
Holding force
(N)

104.08 €

1 4 Days Aspring-loaded50150

104.08 €

1 4 Days BClamped pneumatically150300

Loading...

  1. 1

Basic information

Main material stainless steel Component material nitrile rubber Version 1 pneumatic
D=diameter(mm) 19 D1(mm) 10 D2(mm) M14x1
D3(mm) 23 D4(mm) M5 H=Height(mm) 5.5
H1(mm) 21 H2(mm) 4.5 H3(mm) 26.5
H4(mm) 10 SW=key width(mm) 19 Operating pressure(MPa) 0.3 - 0.7

Tech Support