Push button latches stainless steel, Form B, without head (K1562)

Push button latches stainless steel, Form B, without head (K1562)
· For connecting machine parts and workpieces quickly and easily

· Mounting option for plate thickness 3 to 27 mm

· Secure locking by simply pressing and releasing the push button

· Ideal for places where space is limited

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1562.12

Part Number
K1562.12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

38.59 €

1 4 Days

Loading...

  1. 1

Basic information

Main material stainless steel Surface finish body bright Component material stainless steel
Surface finish component bright Version 1 without head Form B
Form-Type for 3-27 mm thick plates D=diameter(mm) 6 D2(mm) 19
D3(mm) 11 D4(mm) 20 H=Height(mm) 23
H1(mm) 19.5 H3(mm) 29.5 L=Length(mm) 9.5
M M16X1 SW=key width(mm) 17 T(mm) 10-27
Temperature resistance ≤180 °C Clamping force(N) 6 Pullout force F(kN) 0.25
Shearing force(kN) 1.1

This page is Push button latches stainless steel, Form B, without head (K1562), part number K1562.12.
You can find the detail information about specifications and dimensions on part number K1562.12.

Tech Support