Quarter turn latches, with slot head (K1730)

Quarter turn latches, with slot head (K1730)
· Small lock with high tensile strength

· Opened or closed with a quarter turn

· Vibration-resistant and tolerance-compensating

· Loss-proof (according to mechanical engineering directive)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1730.211015
K1730.211090
K1730.211165
K1730.211240
K1730.211315
K1730.211390
K1730.211465
K1730.211540
K1730.211615
K1730.211690
K1730.211765
K1730.211840
K1730.211915
K1730.211990
K1730.212065
K1730.212140
K1730.212215
K1730.212290
K1730.212365
K1730.212440
K1730.212515
K1730.212590
K1730.212665
K1730.212740
K1730.212815
K1730.212890
K1730.212965
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
L
(mm)
L1
(mm)

2.82 €

1 4 Days 0.75 - 1.5014.9510.15

2.82 €

1 4 Days 1.50 - 2.2514.9510.9

2.82 €

1 4 Days 2.25 - 3.0014.9511.65

2.82 €

1 4 Days 3.00 - 3.7517.212.4

2.82 €

1 4 Days 3.75 - 4.5017.213.15

2.82 €

1 4 Days 4.50 - 5.2517.213.9

2.82 €

1 4 Days 5.25 - 6.0019.4514.65

2.82 €

1 4 Days 6.00 - 6.7519.4515.4

2.82 €

1 4 Days 6.75 - 7.5019.4516.15

2.82 €

1 4 Days 7.50 - 8.2521.716.9

2.82 €

1 4 Days 8.25 - 9.0021.717.65

2.82 €

1 4 Days 9.00 - 9.7521.718.4

2.82 €

1 4 Days 9.75 - 10.5023.9519.15

2.82 €

1 4 Days 10.50 - 11.2523.9519.9

2.82 €

1 4 Days 11.25 - 12.0023.9520.65

2.82 €

1 4 Days 12.00 - 12.7526.221.4

2.82 €

1 4 Days 12.75 - 13.5026.222.15

2.82 €

1 4 Days 13.50 - 14.2526.222.9

2.82 €

1 4 Days 14.25 - 15.0028.4523.65

2.82 €

1 4 Days 15.00 - 15.7528.4524.4

2.82 €

1 4 Days 15.75 - 16.5028.4525.15

2.82 €

1 4 Days 16.50 - 17.2530.725.9

2.82 €

1 4 Days 17.25 - 18.0030.726.65

2.82 €

1 4 Days 18.00 - 18.7530.727.4

2.82 €

1 4 Days 18.75 - 19.5032.9528.15

2.82 €

1 4 Days 19.50 - 20.2532.9528.9

2.82 €

1 4 Days 20.25 - 2132.9529.65

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Version 1 slot head

Tech Support