Quarter-turn clamp lock steel, rotary knob plastic (K1558)

Quarter-turn clamp lock steel, rotary knob plastic (K1558)
· Locking element for connecting two separate plates

· With retractable shank, ideal for places where space is limited

· Click signal when locked

· Mounting option for plate thickness 6 to 14 mm

· Fastening screws included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1558.516
K1558.817
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
D8
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
M T1
(mm)
Clamping force
(N)
Pullout force F
(kN)
Shearing force
(kN)

34.91 €

1 4 Days 51425252114264.42.4306.52015.5M2x36-10601.21.8

35.82 €

1 4 Days 81834342818356.53.4381026.517M3x46-14900.43.2

Loading...

  1. 1

Basic information

Main material stainless steel Surface finish body bright Component material polyamide
Component colour black Version 1 with rotary knob Version 2 pins steel
H3(mm) 5.5 T=thread depth(mm) 6 T2(mm) 2.5
Temperature resistance ≤130 °C

Tech Support