Cam-operated Edge Clamps Form D (K0035)

Cam-operated Edge Clamps Form D (K0035)
· Mountable directly on machine tables

· With positive down force

· Flexible application

· Clamping jaw case-hardened

· Manual actuation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0035.006020
K0035.006040
K0035.010020
K0035.010040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 B=Width
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
A=Length
(mm)
D
(mm)
E
(mm)
K
(mm)
L
(mm)
R
(mm)
F=Retaining force
(N)

119.83 €

1 4 Days right25M625452017438.512114.5221103800

122.80 €

1 4 Days left25M625452017438.512114.5221103800

173.88 €

1 4 Days right40M10407431.527658.51818734.51437200

173.88 €

1 4 Days left40M10407431.527658.51818734.51437200

Loading...

  1. 1

Basic information

Main material steel Surface finish body case-hardened and black oxidised Form D

Tech Support