Side clamps, Form B (K0034)

Side clamps, Form B (K0034)
· Mountable directly on machine tables

· With positive down force

· Flexible application

· Clamping jaw case-hardened

· Manual actuation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0034.006010
K0034.006030
K0034.010010
K0034.010030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 B=Width
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
L1
(mm)
L2
(mm)
A=Length
(mm)
D
(mm)
E
(mm)
E1
(mm)
E2
(mm)
E3
(mm)
K
(mm)
K1
(mm)
L
(mm)
R
(mm)
F=Retaining force
(N)

150.17 €

1 4 Days right256.2244522207812ø812843.52646.51103800

150.17 €

1 4 Days left256.2244522207812ø812843.52646.51103800

245.92 €

1 4 Days right4010.239743531.5121.51812.7201375.542731437200

245.92 €

1 4 Days left4010.239743531.5121.51812.7201375.542731437200

Loading...

  1. 1

Basic information

Main material steel Surface finish body case-hardened and black oxidised Form B

Tech Support