Mandrel collets steel with cam lever (K1500)

Mandrel collets steel with cam lever (K1500)
· Tool-free joining of two components

· Compact design and high retaining forces

· Optimised centring of components to be connected

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1500.1001
K1500.1004
K1500.1202
K1500.1205
K1500.1403
K1500.1406
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Size A
(mm)
A1=Handle length
(mm)
B=Width
(mm)
D
(mm)
D1
(mm)
H
(mm)
H1=Height
(mm)
H2
(mm)
H3
(mm)
Hand force FH
(N)
Holding force F
(kN)

23.43 €

1 4 Days black936.241.714.410129132510.4901.35

23.43 €

1 4 Days red936.241.714.410129132510.4901.35

25.53 €

1 4 Days black052.359.1181215.411.2173012.61003

25.53 €

1 4 Days red052.359.1181215.411.2173012.61003

27.26 €

1 4 Days black170.479.221.51418.114.5223514.71203.3

27.26 €

1 4 Days red170.479.221.51418.114.5223514.71203.3

Loading...

  1. 1

Basic information

Main material aluminium Surface finish body plastic-coated Component material steel
Version 1 with mandrel collet

Tech Support