Pivot bearing steel with external thread (K1507)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1507.3006X04

Part Number
K1507.3006X04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.93 €

1 4 Days

Loading...

  1. 1

Basic information

Item Pivot bearing Main material steel Steel code 1.0718
Surface finish body black oxidised Version 1 with grub screw D=thread M6
D1=Outside diameter(mm) 30 H=Height(mm) 20 L=thread length(mm) 4

This page is Pivot bearing steel with external thread (K1507), part number K1507.3006X04.
You can find the detail information about specifications and dimensions on part number K1507.3006X04.

Tech Support