Assembly tool for threaded insert (K0399) (K0399.804)

Assembly tool for threaded insert (K0399) K0399.804

Product Details:

Manufacturer part number: K0399.804

Brand: KIPP

Price: 21.53

Delivery time: 4 Days


Technical Data:

Core drill Ø: 6.9 mm

Counter- sink Ø +0.25: 8.3 mm

Min. thread depth: 9.5 mm

Removal drill Ø: 5.5 mm

Removal drilling depth: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0399.804

Part Number
K0399.804
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Core drill Ø
(mm)
Counter- sink Ø +0.25
(mm)
Min. thread depth
(mm)
Removal drill Ø
(mm)
Removal drilling depth
(mm)
Suitable for internal thread D1 Tap size
(mm)

21.53 €

1 4 Days 6.98.39.55.54M4M8

Loading...

  1. 1

Basic information

Material Steel

This page is Assembly tool for threaded insert (K0399), part number K0399.804.
You can find the detail information about specifications and dimensions on part number K0399.804.

Variation of this product

Part Number
K0399.805
K0399.806
K0399.808
K0399.810
K0399.812
K0399.814
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Core drill Ø
(mm)
Counter- sink Ø +0.25
(mm)
Min. thread depth
(mm)
Removal drill Ø
(mm)
Removal drilling depth
(mm)
Suitable for internal thread D1 Tap size
(mm)

21.83 €

1 4 Days 8.810.312.57.54.8M5M10x1.25

22.55 €

1 4 Days 10.812.314.59.54.8M6M12x1.25

23.53 €

1 4 Days 12.814.316.511.54.8M8M8X1M14x1.5

25.21 €

1 4 Days 14.816.318.513.54.8M10M10X1.25M16x1.5

27.27 €

1 4 Days 16.818.320.515.54.8M12M12X1.25M18x1.5

29.58 €

1 4 Days 18.820.322.517.54.8M14M14X1.5M20x1.5

Tech Support