Helix Coupling / WKYK, WKYS / ABP Antriebstechnik

Helix Coupling / WKYK, WKYS / ABP Antriebstechnik
  • Volume Discount
Multi-purpose use for backlash-free and angularly aligned transmission of rotary motions, high torsional stiffness, low restoring forces, vibration damping effect, optimum compensation of misalignments, no moving parts, produced from a single piece, material stainless steel 1.4404

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WKYK 2532 08/08
WKYK 2532 10/10
WKYS 2524 10/10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Overall Length W
(mm)
Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(g・cm2)
Max. Offset Off Shafts (Radial)
(mm)
Torsion Spring Stiffness
(Nm/rad)
Radial Spring Stiffness
(N/mm)
Weight
(g)

120.18 €

1 Available 5 Days 88321.5600084± 0.352915088

120.18 €

1 Available 5 Days 1010321.5600084± 0.352915088

88.87 €

1 Available 5 Days 1010241.2800064± 0.34025065

Loading...

  1. 1

Basic information

Type With Slit Outer Dia. A(mm) 25 Body Material Stainless Steel
Operating Temperature Range(°C) -40::+200 Max. Torque(Ncm) 200 Max. Offset Off Shafts (Axial)(mm) ± 0.5
Max. Offset Off Shafts (Angular)(Grad) ± 4

Tech Support