Horizontal Toggle Clamp with Red Handle, 6830

Horizontal Toggle Clamp with Red Handle, 6830
  • Volume Discount
Horizontal toggle clamp with red handle
with open clamping arm and horizontal base.
Galvanized and passivated. Rivets made of stainless steel, which, for sizes 2 to 6, run in hardened bushings. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components. Lock washer for the thrust bolt at the end of the clamping arm.
Complete with tempered, galvanized clamping screw no. 6890.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

561275

Part Number
561275
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

113.85 €

1 Available 6 Days

Loading...

  1. 1

Basic information

F1(kN) 4,00 F2(kN) 7,0 Size 6
Weight(g) 1925

Tech Support