Pressure Gauge, 1510CZ

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

17715

Part Number
17715
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.59 €

1 6 Days

Loading...

  1. 1

Basic information

D1(mm) 44 D2(mm) G1/8 L1(mm) 26
L2(mm) 34 L3(mm) 46 L4(mm) 14
Max. r.p.m.(1/min) 100 Min. KSS pressure(bar) 0 Max. KSS pressure(bar) 60
Weight(g) 67

This page is Pressure Gauge, 1510CZ, part number 17715.
You can find the detail information about specifications and dimensions on part number 17715.

Tech Support