AMF-Marker Medium, 1570MM

AMF-Marker Medium, 1570MM
AMF Marker Medium
Marking tool suitable for 20 mm collets and Weldon holders.
552306: lower pressing force, ideally suited for aluminium in conjunction with marking needle 550479
556949: higher pressing force, ideally suited for steel and stainless steel
Marking needles are not supplied as standard.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

552306

Part Number
552306
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,085.96 €

1 6 Days

Loading...

  1. 1

Basic information

Weight(g) 78

This page is AMF-Marker Medium, 1570MM, part number 552306.
You can find the detail information about specifications and dimensions on part number 552306.

Tech Support