• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Steel Adapter Plate, APS Series (APS1-02,5)

Steel Adapter Plate, APS Series APS1-02,5

Product Details:

Manufacturer part number: APS1-02,5

Brand: BLICKLE

Price: 8.18

Delivery time: 5 Days


Technical Data:

Mounting Height H: 150 mm

Plate Length L: 100 mm

Plate Width W: 85 mm

Wheel Dia. D: 125 mm

Wheel Width B: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

APS1-02,5

Part Number
APS1-02,​5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Weight
(g)

8.18 €

1 5 Days 1501008512540160

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Related Components / Rotation Type Product type adapter plate

This page is Steel Adapter Plate, APS Series, part number APS1-02,5.
You can find the detail information about specifications and dimensions on part number APS1-02,5.

Variation of this product

Part Number
APS1-08
APS3-04
APS3-08
APS3-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Weight
(g)

16.55 €

1 5 Days 1501008512540494

12.80 €

1 5 Days 19014011015050466

17.85 €

1 5 Days 19014011015050931

31.35 €

1 5 Days 195140110160501164

Tech Support