Starlock Cap, ST-KA Series (ST-KA 15)

Starlock Cap, ST-KA Series ST-KA 15

Product Details:

Manufacturer part number: ST-KA 15

Brand: BLICKLE

Price: 1.35

Delivery time: 5 Days


Technical Data:

Mounting Height H: 235 mm

Wheel Dia. D: 200 mm

Wheel Width B: 50 mm

Total height: 9 mm

Weight: 5 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ST-KA 15

Part Number
ST-KA 15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)

1.35 €

1 5 Days 2352005095

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Related Components / Rotation Type Product type Starlock® cap

This page is Starlock Cap, ST-KA Series, part number ST-KA 15.
You can find the detail information about specifications and dimensions on part number ST-KA 15.

Variation of this product

Part Number
ST-KA 12
ST-KA 20
ST-KA 25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)

1.15 €

1 5 Days 2352005083

1.65 €

1 5 Days 10280321210

2.55 €

1 5 Days 160125321213

Tech Support