Pressed Steel Fixed Castor, B-ALB Series

Pressed Steel Fixed Castor, B-ALB Series
Pressed Steel Fixed Castor, Medium Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Besthane® Polyurethane Tread, with Aluminium Wheel Centre

Bracket: B series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: ALB series

  • tread: high-quality polyurethane elastomer Blickle Besthane®, hardness 92 Shore A, colour brown, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-ALB 101K
B-ALB 101K-FS
B-ALB 125K
B-ALB 125K-FS
B-ALB 150K
B-ALB 150K-FS
B-ALB 160K
B-ALB 160K-FS
B-ALB 200K
B-ALB 200K-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

99.29 €

1 7 Days 195220.01 to 320.00-100851605012583010040250

135.65 €

1 23 Days 235220.01 to 320.00-1008520050125103210040250

102.45 €

1 7 Days 235220.01 to 320.00-100852005015096012540250

138.82 €

1 23 Days 125220.01 to 320.00-1008510040150123212540250

138.75 €

1 7 Days 125320.01 to 485.00Conductivity14011010040190172815050400

178.37 €

1 23 Days 125320.01 to 485.00Conductivity14011010040190234015050400

153.38 €

1 7 Days 125320.01 to 485.00-14011010040195182216050400

192.98 €

1 23 Days 125320.01 to 485.00-14011010040195242116050400

174.50 €

1 7 Days 125320.01 to 485.00Antistatic14011010040235218620050400

216.30 €

1 7 Days 125320.01 to 485.00Antistatic14011010040235288620050400

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Product type fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 92 Shore A
Tread color brown Wheel body color silver grey Tread hydrolysis-resistant yes
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support