Pressed Steel Fixed Castor, B-ALSI Series

Pressed Steel Fixed Castor, B-ALSI Series
Pressed Steel Fixed Castor, Medium Duty Design, with Top Plate Fitting, Blickle Templine® Comfort Wheel, with Silicone Rubber Tread, with Aluminium Wheel Centre, Heat-Resistant

Bracket: B series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: ALSI series

  • Tread: highly heat-resistant silicone rubber, hardness 75 Shore A, colour black, non-marking
  • wheel centre: die-cast aluminium

Other features:

  • chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +250 °C
  • oven temperature temporarily up to +300 °C, wheel temperature must not exceed +250 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-ALSI 100G
B-ALSI 100HKA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bearing type Weight
(g)

67.40 €

1 7 Days plain bore758

84.68 €

1 7 Days Ball bearing795

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 150 Load Range(daN) 80.01 to 140.00
Wheel Material Aluminum Wheel Characteristics Antistatic Plate Length L(mm) 100
Plate Width W(mm) 85 Wheel Dia. D(mm) 125 Wheel Width B(mm) 40
Material (details) Tread material: Rubber, Wheel body material: die-cast aluminium Material Rubber Product type fixed castor
Total height(mm) 125 Wheel diameter(mm) 100 Wheel width(mm) 40
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 75 Shore A
Tread color black Wheel body color silver grey Tread hydrolysis-resistant no
Non-staining no Rustproof no Non-marking no
Maximum temperature resistance(°C) 250 Minimum temperature resistance(°C) -25 Load capacity at 4 km/h(kg) 100

Tech Support