Pressed Steel Fixed Castor, B-ALST Series

Pressed Steel Fixed Castor, B-ALST Series
Pressed Steel Fixed Castor, Medium Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Softhane® Polyurethane Tread, with Aluminium Wheel Centre

Bracket: B series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: ALST series

  • tread: high-quality polyurethane elastomer Blickle Softhane®, hardness 75 Shore A, colour green, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-ALST 80K
B-ALST 100K
B-ALST 100K-AS
B-ALST 100K-AS-FS
B-ALST 100K-FS
B-ALST 125K
B-ALST 125K-AS
B-ALST 125K-AS-FS
B-ALST 125K-FS
B-ALST 150K
B-ALST 150K-AS
B-ALST 150K-AS-FS
B-ALST 150K-FS
B-ALST 160K
B-ALST 160K-AS
B-ALST 160K-AS-FS
B-ALST 160K-FS
B-ALST 180K
B-ALST 180K-FS
B-ALST 200K
B-ALST 200K-AS
B-ALST 200K-AS-FS
B-ALST 200K-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Load capacity at 4 km/h
(kg)

66.94 €

1 5 Days 150140.01 to 220.00Antistatic10085125401025248030green200

74.73 €

1 5 Days 150220.01 to 320.00-100851254012585810040green250

93.26 €

1 23 Days 190220.01 to 320.00-100851505012586010040dark grey250

129.63 €

1 23 Days 190220.01 to 320.00Antistatic1008515050125107010040dark grey250

111.10 €

1 23 Days 190220.01 to 320.00Antistatic100851505012586010040green250

86.93 €

1 5 Days 190220.01 to 320.00-1008515050150105312540green250

105.65 €

1 23 Days 195220.01 to 320.00-1008516050150105012540dark grey250

142.02 €

1 23 Days 195220.01 to 320.00Antistatic1008516050150133512540dark grey250

123.30 €

1 23 Days 195220.01 to 320.00Antistatic1008516050150133512540green250

117.88 €

1 5 Days 195320.01 to 485.00-14011016050190180015050green400

139.78 €

1 23 Days 215320.01 to 485.00-14011018050190181615050dark grey400

179.40 €

1 23 Days 215320.01 to 485.00-14011018050190238615050dark grey400

157.48 €

1 23 Days 235320.01 to 485.00-14011020050190242015050green400

123.28 €

1 5 Days 235320.01 to 485.00Antistatic14011020050195191416050green400

146.87 €

1 23 Days 235320.01 to 485.00Antistatic14011020050195191116050dark grey400

186.46 €

1 23 Days 235320.01 to 485.00-14011020050195251216050dark grey400

162.88 €

1 23 Days 102320.01 to 485.00-1401108030195251816050green400

149.72 €

1 7 Days 125320.01 to 485.00-14011010040215220918050green400

191.51 €

1 23 Days 125320.01 to 485.00Antistatic14011010040215294418050green400

161.67 €

1 5 Days 125320.01 to 485.00Antistatic14011010040235250620050green400

188.96 €

1 23 Days 125320.01 to 485.00-14011010040235255020050dark grey400

230.76 €

1 23 Days 150320.01 to 485.00-14011012540235322020050dark grey400

203.47 €

1 23 Days 150320.01 to 485.00Antistatic14011012540235320020050green400

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Product type fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 75 Shore A
Wheel body color silver grey Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

Tech Support