Pressed Steel Fixed Castor, B-GSPO Series

Pressed Steel Fixed Castor, B-GSPO Series
Pressed Steel Fixed Castor, Medium Duty Design, with Top Plate Fitting, Heavy Duty Wheel Made of Compressed Cast Nylon

Bracket: B series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: GSPO series

  • high-quality cast nylon, reaction-injected, impact resistant, hardness 80 Shore D, colour natural beige

Other features:

  • high chemical resistance to many aggressive substances
  • reduced moisture absorption
  • operating temperature: -20 °C to +80 °C, reduced load capacity over +35 °C
  • consider the surface pressure on sensitive floors due to high point loads
  • Test in compliance with DIN 12530 with extended breaks to avoid thermal overloading

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B-GSPO 60K

Part Number
B-GSPO 60K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

63.36 €

1 7 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 235 Load Range(daN) 220.01 to 320.00
Wheel Material Engineering Plastics Plate Length L(mm) 100 Plate Width W(mm) 85
Wheel Dia. D(mm) 200 Wheel Width B(mm) 50 Bearing type Ball bearing
Material (details) Tread material: Synthetic, Wheel body material: high-quality cast nylon Material Synthetic Product type fixed castor
Total height(mm) 80 Weight(g) 430 Wheel diameter(mm) 60
Wheel width(mm) 32 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 80 Shore D Tread color natural beige Wheel body color natural beige
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20
Load capacity at 4 km/h(kg) 250 Load capacity at 3 km/h(kg) 250

This page is Pressed Steel Fixed Castor, B-GSPO Series, part number B-GSPO 60K.
You can find the detail information about specifications and dimensions on part number B-GSPO 60K.

Tech Support