Pressed Steel Fixed Castor, B-GTH Series

Pressed Steel Fixed Castor, B-GTH Series
Pressed Steel Fixed Castor, Medium Duty Design, with Top Plate Fitting, with Drum Brake, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Cast Iron Wheel Centre

Bracket: B series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: GTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: rugged grey cast iron, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C
  • actuation path: approx. 10–12 mm
  • operating angle: approx. 13°–15°
  • actuation force: < 250 N
  • braking force: > 500 N

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-GTH 160K-TB
B-GTH 160K-TML
B-GTH 160K-TMR
B-GTH 200K-TB
B-GTH 200K-TML
B-GTH 200K-TMR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)

411.10 €

1 7 Days 1401001953856160

411.10 €

1 5 Days 1401001953790160

411.10 €

1 5 Days 1401001953810160

455.62 €

1 7 Days 1651252355420200

455.62 €

1 7 Days 1651252355400200

455.62 €

1 7 Days 1651252355400200

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 485.01 to 750.00 Wheel Material Others
Plate Length L(mm) 140 Plate Width W(mm) 110 Wheel Width B(mm) 40
Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron Material Polyurethane
Product type fixed castor Wheel width(mm) 50 Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 92 Shore A Tread color light brown
Wheel body color silver Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20 Load capacity at 4 km/h(kg) 600

Tech Support