Pressed Steel Fixed Castor, BK-POEV Series

Pressed Steel Fixed Castor, BK-POEV Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Nylon Wheel Centre, BK-POEV Series

Bracket: BK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: POEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BK-POEV 82KF
BK-POEV 82KF-SG
BK-POEV 82KFD
BK-POEV 82KFD-SG
BK-POEV 82XKF-SG
BK-POEV 100KA-1
BK-POEV 100KA-1-FA
BK-POEV 100KA-1-SB
BK-POEV 100KA-1-SB-FA
BK-POEV 100KA-1-SG
BK-POEV 100KA-1-SG-FA
BK-POEV 100KA-3
BK-POEV 100KA-3-FA
BK-POEV 100KA-3-SB
BK-POEV 100KA-3-SB-FA
BK-POEV 100KA-3-SG
BK-POEV 100KA-3-SG-FA
BK-POEV 100KAD-1
BK-POEV 100KAD-1-FA
BK-POEV 100KAD-1-SB
BK-POEV 100KAD-1-SB-FA
BK-POEV 100KAD-1-SG
BK-POEV 100KAD-1-SG-FA
BK-POEV 100KAD-3
BK-POEV 100KAD-3-FA
BK-POEV 100KAD-3-SB
BK-POEV 100KAD-3-SB-FA
BK-POEV 100KAD-3-SG
BK-POEV 100KAD-3-SG-FA
BK-POEV 100R-1
BK-POEV 100R-1-FA
BK-POEV 100R-1-SB
BK-POEV 100R-1-SB-FA
BK-POEV 100R-1-SG
BK-POEV 100R-1-SG-FA
BK-POEV 100R-3
BK-POEV 100R-3-FA
BK-POEV 100R-3-SB
BK-POEV 100R-3-SB-FA
BK-POEV 100R-3-SG
BK-POEV 100R-3-SG-FA
BK-POEV 100XKA-1-SG
BK-POEV 100XKA-1-SG-FA
BK-POEV 100XKA-3-SG
BK-POEV 100XKA-3-SG-FA
BK-POEV 100XR-1
BK-POEV 100XR-1-FA
BK-POEV 100XR-1-SB
BK-POEV 100XR-1-SB-FA
BK-POEV 100XR-1-SG
BK-POEV 100XR-1-SG-FA
BK-POEV 100XR-3
BK-POEV 100XR-3-FA
BK-POEV 100XR-3-SB
BK-POEV 100XR-3-SB-FA
BK-POEV 100XR-3-SG
BK-POEV 100XR-3-SG-FA
BK-POEV 125KA-1
BK-POEV 125KA-1-FA
BK-POEV 125KA-1-SB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

37.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155140.01 to 220.00-1008512540Ball bearing (C)1105718040blacknono-20170

38.55 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130140.01 to 220.00Heat Resistance1008510038Ball bearing (C)1105658040greyyesyes-20170

41.65 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155140.01 to 220.00-1008512540Ball bearing (C)1105768040blacknono-20170

42.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130140.01 to 220.00Heat Resistance1008510038Ball bearing (C)1105728040greyyesyes-20170

55.85 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155140.01 to 220.00Heat Resistance1008512540Ball bearing (C)1105708040greyyesyes-20170

45.10 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-1008510032Ball bearing (C)13061410032blacknono-20200

52.69 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-1008510032Ball bearing (C)13066610032blacknono-20200

47.99 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-1008510032Ball bearing (C)13061410032blueyesyes-20200

55.56 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-1008510032Ball bearing (C)13070910032blueyesyes-20200

46.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-1008510032Ball bearing (C)13059410032greyyesyes-20200

54.29 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-1008510032Ball bearing (C)13066410032greyyesyes-20200

47.73 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-14011010032Ball bearing (C)13073210032blacknono-20200

55.32 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-14011010032Ball bearing (C)13082910032blacknono-20200

50.62 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-14011010032Ball bearing (C)13077710032blueyesyes-20200

58.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-14011010032Ball bearing (C)13082110032blueyesyes-20200

49.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-14011010032Ball bearing (C)13072810032greyyesyes-20200

56.92 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-14011010032Ball bearing (C)13082310032greyyesyes-20200

49.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-1008510032Ball bearing (C)13066210032blacknono-20200

56.98 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-1008510032Ball bearing (C)13071510032blacknono-20200

52.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-1008510032Ball bearing (C)13067210032blueyesyes-20200

59.87 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-1008510032Ball bearing (C)13071610032blueyesyes-20200

51.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-1008510032Ball bearing (C)13067810032greyyesyes-20200

58.58 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-1008510032Ball bearing (C)13072010032greyyesyes-20200

52.03 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-14011010032Ball bearing (C)13078410032blacknono-20200

59.62 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-14011010032Ball bearing (C)13082410032blacknono-20200

54.92 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-14011010032Ball bearing (C)13078410032blueyesyes-20200

62.50 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-14011010032Ball bearing (C)13082410032blueyesyes-20200

53.63 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-14011010032Ball bearing (C)13078310032greyyesyes-20200

61.22 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-14011010032Ball bearing (C)13082910032greyyesyes-20200

42.45 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-1008510032roller bearing13068110032blacknono-25200

50.03 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-1008510032roller bearing13072810032blacknono-25200

45.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-1008510032roller bearing13068210032blueyesyes-25200

52.92 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-1008510032roller bearing13068010032blueyesyes-25200

44.05 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-1008510032roller bearing13062810032greyyesyes-25200

51.63 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-1008510032roller bearing13072110032greyyesyes-25200

45.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-14011010032roller bearing13079710032blacknono-25200

52.67 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-14011010032roller bearing13073810032blacknono-25200

47.97 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-14011010032roller bearing13079610032blueyesyes-25200

55.55 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-14011010032roller bearing13083810032blueyesyes-25200

46.68 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-14011010032roller bearing13080310032greyyesyes-25200

54.27 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-14011010032roller bearing13084410032greyyesyes-25200

64.00 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-1008510032Ball bearing (CC)13067910032greyyesyes-20200

71.59 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-1008510032Ball bearing (CC)13071610032greyyesyes-20200

66.63 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-14011010032Ball bearing (CC)13078810032greyyesyes-20200

74.22 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-14011010032Ball bearing (CC)13082510032greyyesyes-20200

46.19 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-1008510032roller bearing13068510032blacknono-25200

53.76 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-1008510032roller bearing13072510032blacknono-25200

49.06 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-1008510032roller bearing13071210032blueyesyes-25200

56.65 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-1008510032roller bearing13072510032blueyesyes-25200

47.79 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130140.01 to 220.00-1008510032roller bearing13068010032greyyesyes-25200

55.36 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155140.01 to 220.00-1008512537roller bearing13073010032greyyesyes-25200

48.82 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155140.01 to 220.00-14011012537roller bearing13073610032blacknono-25200

56.40 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155140.01 to 220.00-14011012537roller bearing13083510032blacknono-25200

51.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155140.01 to 220.00-14011012537roller bearing13082410032blueyesyes-25200

59.28 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155140.01 to 220.00-14011012537roller bearing13083510032blueyesyes-25200

50.42 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155140.01 to 220.00-14011012537roller bearing13079210032greyyesyes-25200

58.00 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155140.01 to 220.00-14011012537roller bearing13084010032greyyesyes-25200

48.93 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-1008512537Ball bearing (C)15575112537blacknono-20250

56.52 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-1008512537Ball bearing (C)15583812537blacknono-20250

53.62 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-1008512537Ball bearing (C)15575412537blueyesyes-20250

Loading...

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6 Material Rubber
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 65 Shore A Wheel body color black Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 80

Tech Support