Stainless Steel Light Duty Fixed Castor, BKPXA-PO Series (BKPXA-PO 80G)

Stainless Steel Light Duty Fixed Castor, BKPXA-PO Series BKPXA-PO 80G

Product Details:

Manufacturer part number: BKPXA-PO 80G

Brand: BLICKLE

Price: 46.24

Delivery time: 7 Days


Technical Data:

Wheel Characteristics: Conductivity

Total height: 111 mm

Weight: 328 g

Wheel diameter: 80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BKPXA-PO 80G

Part Number
BKPXA-PO 80G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel Characteristics Total height
(mm)
Weight
(g)
Wheel diameter
(mm)

46.24 €

1 7 Days Conductivity11132880

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 161 Load Range(daN) 80.01 to 140.00
Wheel Material Engineering Plastics Plate Length L(mm) 90 Plate Width W(mm) 66
Wheel Dia. D(mm) 125 Wheel Width B(mm) 32 Bearing type plain bore
Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic Product type fixed castor
Wheel width(mm) 32 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 70 Shore D Tread color natural white Wheel body color natural white
Tread hydrolysis-resistant no Non-staining yes Rustproof yes
Non-marking yes Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -25
Load capacity at 3 km/h(kg) 120

This page is Stainless Steel Light Duty Fixed Castor, BKPXA-PO Series, part number BKPXA-PO 80G.
You can find the detail information about specifications and dimensions on part number BKPXA-PO 80G.

Variation of this product

Part Number
BKPXA-PO 101G
BKPXA-PO 126G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel Characteristics Total height
(mm)
Weight
(g)
Wheel diameter
(mm)

49.62 €

1 7 Days -136376100

64.12 €

1 7 Days -161462125

Tech Support