Stainless Steel Light Duty Fixed Castor, BKPXA-TPA Series

Stainless Steel Light Duty Fixed Castor, BKPXA-TPA Series
Stainless Steel Light Duty Fixed Castor, with Top Plate Fitting, Wheel, with Thermoplastic Rubber Tread, with Polypropylene Wheel Centre, BKPXA-TPA Series

Bracket: BKPXA series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant

Wheel: TPA series

  • tread: high-quality thermoplastic rubber-elastomer (TPE), hardness 85 Shore A, colour grey, non-marking, oil containing
  • wheel centre: high-quality polypropylene, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C
  • tread contains oil, may stain sensitive surfaces. alternatives: series VPA, VPP, POES, POEV, PATH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BKPXA-TPA 80G
BKPXA-TPA 80G-ELS
BKPXA-TPA 80KFD
BKPXA-TPA 80KFD-ELS
BKPXA-TPA 101G
BKPXA-TPA 101G-ELS
BKPXA-TPA 101KFD
BKPXA-TPA 101KFD-ELS
BKPXA-TPA 126G
BKPXA-TPA 126G-26
BKPXA-TPA 126G-26-ELS
BKPXA-TPA 126G-ELS
BKPXA-TPA 126KFD
BKPXA-TPA 126KFD-26
BKPXA-TPA 126KFD-26-ELS
BKPXA-TPA 126KFD-ELS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel body color Rustproof Load capacity at 3 km/h
(kg)

44.64 €

1 7 Days 11180.01 to 140.00-8025plain bore11133680silver greyyes100

52.45 €

1 7 Days 13335.01 to 80.00-10032plain bore11133680blackyes65

51.79 €

1 7 Days 13380.01 to 140.00-10032Ball bearing (C)11138280silver greyno100

59.60 €

1 7 Days 13335.01 to 80.00Conductivity10032Ball bearing (C)11138480blackno65

48.53 €

1 7 Days 16180.01 to 140.00Conductivity12532plain bore136398100silver greyyes110

59.17 €

1 7 Days 16135.01 to 80.00-12532plain bore136411100blackyes70

57.48 €

1 7 Days 16180.01 to 140.00-12532Ball bearing (C)136456100silver greyno110

68.13 €

1 7 Days 16135.01 to 80.00Conductivity12532Ball bearing (C)136462100blackno70

58.07 €

1 7 Days 16180.01 to 140.00Conductivity12532plain bore161474125silver greyyes120

66.35 €

1 7 Days 11180.01 to 140.00-8032plain bore161500125silver greyyes120

77.45 €

1 7 Days 11135.01 to 80.00Conductivity8032plain bore161512125blackyes80

69.17 €

1 7 Days 11135.01 to 80.00-8032plain bore161486125blackyes80

66.95 €

1 7 Days 11180.01 to 140.00Conductivity8032Ball bearing (C)161538125silver greyno120

75.23 €

1 7 Days 13680.01 to 140.00-10032Ball bearing (C)161571125silver greyno120

86.31 €

1 7 Days 16135.01 to 80.00-12525Ball bearing (C)161584125blackno80

78.03 €

1 7 Days 16135.01 to 80.00-12532Ball bearing (C)161546125blackno80

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Plate Length L(mm) 90
Plate Width W(mm) 66 Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene Material Rubber
Product type fixed castor Wheel width(mm) 32 Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 85 Shore A Tread color grey
Tread hydrolysis-resistant no Non-staining no Non-marking yes
Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support