Light Duty Fixed Castor, BKRA-POA Series

Light Duty Fixed Castor, BKRA-POA Series
Light Duty Fixed Castor, with Bolt Hole, Nylon Wheel, BKRA-POA Series

Bracket: BKRA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: POA series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour black

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BKRA-POA 80G
BKRA-POA 100G
BKRA-POA 100K
BKRA-POA 125G
BKRA-POA 125K
BKRA-POA 150G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 3 km/h
(kg)

14.32 €

1 7 Days 158-125plain bore1082708032-25120

15.70 €

1 7 Days 158-125plain bore13331310032-25120

26.45 €

1 7 Days 133-100Ball bearing (C)13337110030-20120

21.05 €

1 7 Days 133Conductivity100plain bore15837612532-25120

30.23 €

1 7 Days 133-100Ball bearing (C)15843612530-20120

29.62 €

1 7 Days 133Conductivity100plain bore18248815032-25110

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 80.01 to 140.00 Wheel Material Engineering Plastics
Wheel Width B(mm) 32 Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Product type fixed castor Suitable for autoclaves no Mounting type bolt hole
Tread and tyre hardness 70 Shore D Tread color black Wheel body color black
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 80

Tech Support