• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Heavy Duty Welded Steel Twin Wheel Fixed Castor, BOD-ALB Series (BOD-ALB 101K)

Heavy Duty Welded Steel Twin Wheel Fixed Castor, BOD-ALB Series BOD-ALB 101K

Product Details:

Manufacturer part number: BOD-ALB 101K

Brand: BLICKLE

Price: 297.00

Delivery time: 23 Days


Technical Data:

Load Range: 485.01 to 750.00 daN

Wheel Characteristics: -

Total height: 145 mm

Weight: 2710 g

Wheel diameter: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BOD-ALB 101K

Part Number
BOD-ALB 101K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Range
(daN)
Wheel Characteristics Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

297.00 €

1 23 Days 485.01 to 750.00-145271010040720

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 145 Wheel Material Aluminum
Plate Length L(mm) 140 Plate Width W(mm) 110 Wheel Dia. D(mm) 100
Wheel Width B(mm) 40 Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium
Material Polyurethane Product type twin wheel fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 92 Shore A Tread color brown
Wheel body color silver grey Tread hydrolysis-resistant yes Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

This page is Heavy Duty Welded Steel Twin Wheel Fixed Castor, BOD-ALB Series, part number BOD-ALB 101K.
You can find the detail information about specifications and dimensions on part number BOD-ALB 101K.

Variation of this product

Part Number
BOD-ALB 125K
BOD-ALB 181K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load Range
(daN)
Wheel Characteristics Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

302.58 €

1 23 Days 750.01 or MoreConductivity170287512540900

394.10 €

1 23 Days 750.01 or More-235435818044800

Tech Support