Heavy Duty Welded Steel Twin Wheel Fixed Castor, BOD-ALTH Series

Heavy Duty Welded Steel Twin Wheel Fixed Castor, BOD-ALTH Series
Heavy Duty Welded Steel Twin Wheel Fixed Castor, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Aluminium Wheel Centre

Bracket: BOD series

  • solid welded steel construction, zinc-plated, blue-passivated, Cr6-free

Wheel: ALTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C
  • With heavy-duty wheel centre, reinforced design

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BOD-ALTH 101K

Part Number
BOD-ALTH 101K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

247.20 €

1 7 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 170 Load Range(daN) 485.01 to 750.00
Wheel Material Aluminum Wheel Characteristics Heat Resistance Plate Length L(mm) 140
Plate Width W(mm) 110 Wheel Dia. D(mm) 125 Wheel Width B(mm) 50
Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane
Product type twin wheel fixed castor Total height(mm) 145 Weight(g) 2730
Wheel diameter(mm) 100 Wheel width(mm) 40 Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 92 Shore A Tread color light brown
Wheel body color silver grey Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20 Load capacity at 4 km/h(kg) 750

This page is Heavy Duty Welded Steel Twin Wheel Fixed Castor, BOD-ALTH Series, part number BOD-ALTH 101K.
You can find the detail information about specifications and dimensions on part number BOD-ALTH 101K.

Tech Support