Heavy Duty Welded Steel Twin Wheel Fixed Castor, BOD-SE Series

Heavy Duty Welded Steel Twin Wheel Fixed Castor, BOD-SE Series
Heavy Duty Welded Steel Twin Wheel Fixed Castor Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Steel Wheel Centre

Bracket: BOD series

  • solid welded steel construction, zinc-plated, blue-passivated, Cr6-free

Wheel: SE series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +60 °C
  • Fixed castors: long side of plate parallel to the wheel axle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BOD-SE 80K

Part Number
BOD-SE 80K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

207.16 €

1 7 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 170 Load Range(daN) 320.01 to 485.00
Wheel Material Engineering Plastics Plate Length L(mm) 140 Plate Width W(mm) 110
Wheel Dia. D(mm) 125 Wheel Width B(mm) 50 Bearing type Ball bearing
Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6 Material Rubber Product type twin wheel fixed castor
Total height(mm) 115 Weight(g) 2484 Wheel diameter(mm) 80
Wheel width(mm) 45 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 65 Shore A Tread color black Wheel body color black
Tread hydrolysis-resistant no Non-staining no Rustproof no
Non-marking no Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20
Load capacity at 4 km/h(kg) 360

This page is Heavy Duty Welded Steel Twin Wheel Fixed Castor, BOD-SE Series, part number BOD-SE 80K.
You can find the detail information about specifications and dimensions on part number BOD-SE 80K.

Tech Support