Heavy Duty Fixed Castor, BPFE-ALEV Series

Heavy Duty Fixed Castor, BPFE-ALEV Series
Heavy Duty Fixed Castor, with Polyurethane Torsion Spring, Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Aluminium Wheel Centre

Bracket: BPFE series

  • solid welded steel construction, solid forged part, zinc-plated, yellow-passivated, Cr6-free
  • patented woodruff key design for outstanding spring-damping properties

Wheel: ALEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: die-cast aluminium

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BPFE-ALEV 100K-FA
BPFE-ALEV 100K-SG-FA
BPFE-ALEV 125K-FA
BPFE-ALEV 125K-SG-FA
BPFE-ALEV 127K
BPFE-ALEV 127K-SG
BPFE-ALEV 150K
BPFE-ALEV 150K-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

287.90 €

1 23 Days 255140.01 to 220.00-1008515050170320610040blacknono200

289.38 €

1 23 Days 170140.01 to 220.00Antistatic17514010040170317010040greyyesyes200

323.25 €

1 23 Days 170220.01 to 320.00Antistatic1008510040192340012540blacknono250

324.75 €

1 23 Days 170220.01 to 320.00-17514010040192366712540greyyesyes250

516.16 €

1 23 Days 170220.01 to 320.00-14011010040225680012550blacknono300

517.86 €

1 23 Days 192220.01 to 320.00Antistatic14011012540225676212550greyyesyes300

517.88 €

1 23 Days 192320.01 to 485.00Antistatic14011012540255721015050blacknono400

524.45 €

1 23 Days 192320.01 to 485.00-14011012540255664115050greyyesyes400

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Rubber, Wheel body material: die-cast aluminium Material Rubber Product type spring-loaded fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 65 Shore A
Wheel body color silver grey Tread hydrolysis-resistant no Rustproof no
Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20

Tech Support