Heavy Duty Fixed Castor, BPFE-ALTH Series

Heavy Duty Fixed Castor, BPFE-ALTH Series
Heavy Duty Fixed Castor, with Polyurethane Torsion Spring, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Aluminium Wheel Centre

Bracket: BPFE series

  • solid welded steel construction, solid forged part, zinc-plated, yellow-passivated, Cr6-free
  • patented woodruff key design for outstanding spring-damping properties

Wheel: ALTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BPFE-ALTH 101K-AS-FA
BPFE-ALTH 101K-AS-FA-CO
BPFE-ALTH 101K-FA
BPFE-ALTH 101K-FA-CO
BPFE-ALTH 125K-AS-FA
BPFE-ALTH 125K-AS-FA-CO
BPFE-ALTH 125K-FA
BPFE-ALTH 125K-FA-CO
BPFE-ALTH 127K
BPFE-ALTH 127K-AS
BPFE-ALTH 150K
BPFE-ALTH 150K-AS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Load capacity at 4 km/h
(kg)

331.92 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type192320.01 to 485.00-17514012540170344610040grey350

345.28 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type225320.01 to 485.00-1008512554170320310040grey350

311.27 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type225320.01 to 485.00Antistatic1008512554170322810040light brown350

324.65 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type255320.01 to 485.00-1008515050170344010040light brown350

362.03 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type255320.01 to 485.00Antistatic17514015050192368012540grey350

377.16 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125320.01 to 485.00Heat Resistance1008510030192366512540grey350

340.98 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125320.01 to 485.00Heat Resistance1008510038192362012540light brown350

356.10 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125320.01 to 485.00Heat Resistance1008510038192367612540light brown350

539.77 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125320.01 to 485.00Heat Resistance14011010038225692012554light brown450

561.25 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150320.01 to 485.00Heat Resistance14011012540225695012554grey450

543.22 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150485.01 to 750.00Heat Resistance14011012540255693915050light brown500

565.04 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150485.01 to 750.00Heat Resistance14011012540255688915050grey500

Loading...

  1. 1

Basic information

Wheel Material Aluminum Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium
Material Polyurethane Product type spring-loaded fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 92 Shore A Wheel body color silver grey
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support