Pressed Steel Fixed Castor, B-PPN Series (B-PPN 80R)

Pressed Steel Fixed Castor, B-PPN Series B-PPN 80R

Product Details:

Manufacturer part number: B-PPN 80R

Brand: BLICKLE

Price: 20.10

Delivery time: 7 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type

Mounting Height H: 100 mm

Load Range: 80.01 to 140.00 daN

Wheel Characteristics: Conductivity

Plate Length L: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B-PPN 80R

Part Number
B-PPN 80R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

20.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type10080.01 to 140.00Conductivity100857525roller bearing1023328032120

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality polypropylene Material Synthetic
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 60 Shore D Tread color natural white Wheel body color natural white
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

This page is Pressed Steel Fixed Castor, B-PPN Series, part number B-PPN 80R.
You can find the detail information about specifications and dimensions on part number B-PPN 80R.

Variation of this product

Part Number
B-PPN 100G-FA
B-PPN 100R
B-PPN 100R-FA
B-PPN 125G
B-PPN 125G-FA
B-PPN 80R-FA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

31.24 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type190140.01 to 220.00-1008515050plain bore12557410037160

25.80 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type190140.01 to 220.00-1008515050roller bearing12552010037160

34.59 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type190140.01 to 220.00-1008515050roller bearing12560010037160

24.85 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type190140.01 to 220.00-1008515050plain bore15059412540200

34.54 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type235140.01 to 220.00-1008520050plain bore15077012540200

27.00 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type7180.01 to 140.00-100855018roller bearing1023688032120

Tech Support