Stainless Steel Light Duty Fixed Castor, BPXA-VPA Series (Part Numbers)

Stainless Steel Light Duty Fixed Castor, BPXA-VPA Series
Stainless Steel Light Duty Fixed Castor, with Top Plate Fitting, Wheel, with Solid Rubber Tyres, with Synthetic Rim, BPXA-VPA Series

Bracket: BPXA series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant

Wheel: VPA series

  • tyre: high-quality solid rubber, hardness 80 Shore A, colour grey, non-marking, non-staining
  • rim: high-quality nylon 6 or polypropylene in the electrically conductive version "-EL", impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BPXA-VPA 50G
BPXA-VPA 75G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel Characteristics Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 3 km/h
(kg)

31.45 €

1 7 Days Heat Resistance71156501840

37.23 €

1 7 Days Heat Resistance / Conductivity100242752560

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 164 Load Range(daN) 35.01 to 80.00
Wheel Material Engineering Plastics Plate Length L(mm) 60 Plate Width W(mm) 60
Wheel Dia. D(mm) 120 Wheel Width B(mm) 30 Bearing type plain bore
Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6 Material Rubber Product type fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 80 Shore A
Tread color grey Wheel body color black Tread hydrolysis-resistant no
Non-staining yes Rustproof yes Non-marking yes
Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support