Stainless Steel Light Duty Fixed Castor, BRXA-PATH Series

Stainless Steel Light Duty Fixed Castor, BRXA-PATH Series
Stainless Steel Light Duty Fixed Castor, with Bolt Hole, Wheel, with Thermoplastic Polyurethane Tread, with Nylon Wheel Centre

Bracket: BRXA series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant

Wheel: PATH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BRXA-PATH 50G
BRXA-PATH 50KFD
BRXA-PATH 50KFD-ELS
BRXA-PATH 75G
BRXA-PATH 75KFD
BRXA-PATH 75KFD-ELS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Rustproof Minimum temperature resistance
(°C)
Load capacity at 3 km/h
(kg)

19.59 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type98-7523plain bore69945019yes-2575

26.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type69-5019Ball bearing (C)691085019no-2075

33.29 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type69Conductivity5019Ball bearing (C)691085019no-2050

28.27 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type69-5019plain bore981707525yes-2575

35.05 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type69Conductivity5019Ball bearing (C)982287525no-2075

48.24 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type98-7525Ball bearing (C)982277525no-2065

Loading...

  1. 1

Basic information

Load Range(daN) 35.01 to 80.00 Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6
Material Polyurethane Product type fixed castor Suitable for autoclaves no
Mounting type bolt hole Tread and tyre hardness 94 Shore A Tread color dark grey
Wheel body color silver grey Tread hydrolysis-resistant no Non-staining yes
Non-marking yes Maximum temperature resistance(°C) 70

Tech Support