Heavy Duty Welded Steel Fixed Castor, BS-VLE Series

Heavy Duty Welded Steel Fixed Castor, BS-VLE Series
Heavy Duty Welded Steel Fixed Castor, Heavy Duty Wheel, with Elastic Solid Rubber Tyre

Bracket: BS series

  • particularly robust welded steel construction
  • zinc-plated, yellow-passivated, Cr6-free

Wheel: VLE series

  • tyre: super-elastic solid rubber, hardness 70 Shore A, colour black
  • 2-component tyre, highly-elastic, abrasion-resistant tread
  • rim: heavy pressed steel, zinc-plated, blue-passivated, Cr6-free

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +60 °C
  • puncture-proof, maintenance-free
  • The wheel and tyre dimensions provided here apply to new tyres that are not bearing a load. The dimensions may change when they are in use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BS-VLE 250K
BS-VLE 252K
BS-VLE 255K
BS-VLE 257K
BS-VLE 305K
BS-VLE 307K
BS-VLE 310K
BS-VLE 312K
BS-VLE 405K
BS-VLE 410K
BS-VLE 460K
BS-VLE 530K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

453.01 €

1 7 Days 358320.01 to 485.00-175140306105305949025085450

512.48 €

1 7 Days 473485.01 to 750.00-1751404051053051070025085600

453.01 €

1 7 Days 473320.01 to 485.00-175140405105305956825085450

512.48 €

1 7 Days 518485.01 to 750.00-1751404551203051059925085600

690.80 €

1 7 Days 618320.01 to 485.00-20016052514035814690306105450

745.87 €

1 7 Days 125485.01 to 750.00-2001601003235815725306105700

690.80 €

1 7 Days 125320.01 to 485.00Conductivity2001601003235814690306105450

745.87 €

1 7 Days 125485.01 to 750.00-2001601003235815230306105700

862.90 €

1 7 Days 125750.01 or More-2001601003247321600405105950

862.90 €

1 7 Days 125750.01 or MoreConductivity2001601003247322300405105950

1,195.67 €

1 7 Days 125Up to 35.00Conductivity20016010032518305004551201415

2,108.20 €

1 7 Days 150Up to 35.00-25522012532618540005251401885

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Steel Bearing type Ball bearing
Material (details) Tread material: Rubber, Wheel body material: heavy pressed steel Material Rubber Product type fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 70 Shore A
Tread color black Tread hydrolysis-resistant no Non-staining no
Rustproof no Non-marking no Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -20

Tech Support