Pressed Steel Fixed Castor, B-V Series (B-V 80R)

Pressed Steel Fixed Castor, B-V Series B-V 80R

Product Details:

Manufacturer part number: B-V 80R

Brand: BLICKLE

Price: 25.22

Delivery time: 5 Days


Technical Data:

Mounting Height H: 125 mm

Load Range: 35.01 to 80.00 daN

Wheel Characteristics: Conductivity

Plate Length L: 100 mm

Plate Width W: 85 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B-V 80R

Part Number
B-V 80R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

25.22 €

1 5 Days 12535.01 to 80.00Conductivity1008510030roller bearing1024808025blacknono-2550

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Steel Material (details) Tread material: Rubber, Wheel body material: pressed steel
Material Rubber Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 80 Shore A Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 80

This page is Pressed Steel Fixed Castor, B-V Series, part number B-V 80R.
You can find the detail information about specifications and dimensions on part number B-V 80R.

Variation of this product

Part Number
B-V 100R-FA
B-V 100R-SG
B-V 100R-SG-FA
B-V 80R-EL
B-V 80R-EL-FA
B-V 80R-FA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

38.60 €

1 7 Days 15035.01 to 80.00-1008512538roller bearing12589010030blacknono-2570

34.06 €

1 5 Days 15035.01 to 80.00-1008512538roller bearing12582810030greyyesyes-2570

41.65 €

1 7 Days 17035.01 to 80.00-1008514038roller bearing12585410030greyyesyes-2570

30.20 €

1 7 Days 12535.01 to 80.00-1008510030roller bearing1024488025blacknono-2550

36.75 €

1 7 Days 12535.01 to 80.00-1008510030roller bearing1024908025blacknono-2550

31.78 €

1 7 Days 12535.01 to 80.00-1008510030roller bearing1025018025blacknono-2550

Tech Support