Pressed Steel Fixed Castor, B-VEHI Series

Pressed Steel Fixed Castor, B-VEHI Series
Pressed Steel Fixed Castor, Medium Duty Design, with Top Plate Fitting, Blickle Templine® Wheel Basic, with Solid Rubber Tyres, with Pressed Steel Rim, Heat-Resistant

Bracket: B series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: VEHI series

  • tyre: highly heat-resistant solid rubber, hardness 80 Shore A, colour black
  • rim: pressed steel, zinc-plated, blue-passivated, Cr6-free

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +200 °C
  • majority of tyre flattening recovers when in motion under load

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-VEHI 100R
B-VEHI 125R
B-VEHI 160R
B-VEHI 200R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

38.55 €

1 7 Days 35.01 to 80.00100851257071003065

46.99 €

1 5 Days 80.01 to 140.00100851509151253890

76.12 €

1 5 Days 80.01 to 140.00140110195172916040120

99.30 €

1 5 Days 140.01 to 220.00140110235235020050180

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 125 Wheel Material Steel
Wheel Dia. D(mm) 100 Wheel Width B(mm) 30 Bearing type roller bearing
Material (details) Tread material: Rubber, Wheel body material: pressed steel Material Rubber Product type fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 80 Shore A
Tread color black Tread hydrolysis-resistant no Non-staining no
Rustproof no Non-marking no Maximum temperature resistance(°C) 200
Minimum temperature resistance(°C) -25

Tech Support