Levelling Castor, HRLK-ALST Series

Levelling Castor, HRLK-ALST Series
Levelling Castor, with Fixed-Position Operating Lever and Integrated Truck Lock, with Top Plate Fitting Heavy Duty Wheel, with Blickle Softhane® Polyurethane Tread, with Aluminium Wheel Centre

Bracket: HRLK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process
  • steel truck lock with rubber pad
  • height adjustment with lever

Wheel: ALST series

  • tread: high-quality polyurethane elastomer Blickle Softhane®, hardness 75 Shore A, colour green, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HRLK-ALST 82K
HRLK-ALST 100K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)

221.12 €

1 5 Days 12080120231280

221.79 €

1 5 Days 1401001402504100

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 220.01 to 320.00 Wheel Material Aluminum
Plate Length L(mm) 100 Plate Width W(mm) 85 Wheel Width B(mm) 40
Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane
Product type levelling castor Wheel width(mm) 40 Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 75 Shore A Tread color green
Wheel body color silver grey Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20 Load capacity at 4 km/h(kg) 230

Tech Support