Levelling Castor, HRLK-ALTH Series (HRLK-ALTH 80K)

Levelling Castor, HRLK-ALTH Series HRLK-ALTH 80K

Product Details:

Manufacturer part number: HRLK-ALTH 80K

Brand: BLICKLE

Price: 215.11

Delivery time: 5 Days


Technical Data:

Mounting Height H: 120 mm

Load Range: 140.01 to 220.00 daN

Wheel Dia. D: 80 mm

Wheel Width B: 30 mm

Total height: 120 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HRLK-ALTH 80K

Part Number
HRLK-ALTH 80K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

215.11 €

1 5 Days 120140.01 to 220.00803012022548030180

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Plate Length L(mm) 100
Plate Width W(mm) 85 Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium
Material Polyurethane Product type levelling castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 92 Shore A Tread color light brown
Wheel body color silver grey Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

This page is Levelling Castor, HRLK-ALTH Series, part number HRLK-ALTH 80K.
You can find the detail information about specifications and dimensions on part number HRLK-ALTH 80K.

Variation of this product

Part Number
HRLK-ALTH 100K
HRLK-ALTH 80K-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

218.25 €

1 5 Days 140220.01 to 320.0010040140247210040230

288.85 €

1 5 Days 117140.01 to 220.00803011716568030150

Tech Support