• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Pressed Steel Swivel Castor, L-ALTH Series (Part Numbers)

Pressed Steel Swivel Castor, L-ALTH Series
Pressed Steel Swivel Castor, Medium Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Aluminium Wheel Centre

Bracket: L series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 150 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: ALTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-ALTH 151K-FI-FS
L-ALTH 151K-FS
L-ALTH 151K-ST
L-ALTH 151K-ST-AS
L-ALTH 151K-ST-AS-FS
L-ALTH 151K-ST-FS
L-ALTH 160K
L-ALTH 160K-AS
L-ALTH 160K-AS-CO
L-ALTH 160K-AS-CO-FS
L-ALTH 160K-AS-FS
L-ALTH 160K-CO
L-ALTH 160K-CO-FS
L-ALTH 160K-CS11
L-ALTH 160K-CS11-AS
L-ALTH 160K-CS11-AS-CO
L-ALTH 160K-CS11-AS-CO-FS
L-ALTH 160K-CS11-AS-FS
L-ALTH 160K-CS11-CO
L-ALTH 160K-CS11-CO-FS
L-ALTH 160K-CS11-FS
L-ALTH 160K-FI
L-ALTH 160K-FI-AS
L-ALTH 160K-FI-AS-CO
L-ALTH 160K-FI-AS-CO-FS
L-ALTH 160K-FI-AS-FS
L-ALTH 160K-FI-CO
L-ALTH 160K-FI-CO-FS
L-ALTH 160K-FI-FS
L-ALTH 160K-FS
L-ALTH 160K-ST
L-ALTH 160K-ST-AS
L-ALTH 160K-ST-AS-CO
L-ALTH 160K-ST-AS-CO-FS
L-ALTH 160K-ST-AS-FS
L-ALTH 160K-ST-CO
L-ALTH 160K-ST-CO-FS
L-ALTH 160K-ST-FS
L-ALTH 180K
L-ALTH 180K-AS
L-ALTH 180K-AS-FS
L-ALTH 180K-FI
L-ALTH 180K-FI-AS
L-ALTH 180K-FI-AS-FS
L-ALTH 180K-FI-FS
L-ALTH 180K-FS
L-ALTH 180K-ST
L-ALTH 180K-ST-AS
L-ALTH 180K-ST-AS-FS
L-ALTH 180K-ST-FS
L-ALTH 200K
L-ALTH 200K-AS
L-ALTH 200K-AS-CO
L-ALTH 200K-AS-CO-FS
L-ALTH 200K-AS-FS
L-ALTH 200K-CO
L-ALTH 200K-CO-FS
L-ALTH 200K-CS11
L-ALTH 200K-CS11-AS
L-ALTH 200K-CS11-AS-CO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Load capacity at 4 km/h
(kg)

204.96 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195320.01 to 485.00-14011016050swivel castor with brake190319115040light brown400

161.22 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195320.01 to 485.00-14011016050swivel castor190282015040light brown400

152.73 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195320.01 to 485.00-14011016050swivel castor with brake190284115040light brown400

172.61 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195320.01 to 485.00Antistatic14011016050swivel castor with brake190283615040grey400

212.23 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195320.01 to 485.00Antistatic14011016050swivel castor with brake190341515040grey400

192.35 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195320.01 to 485.00Antistatic14011016050swivel castor with brake190320015040light brown400

135.71 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195320.01 to 485.00Antistatic14011016050swivel castor195260816050light brown400

159.13 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195320.01 to 485.00-14011016050swivel castor195261616050grey400

167.39 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195320.01 to 485.00-14011016050swivel castor195257716050grey400

207.00 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195320.01 to 485.00-14011016050swivel castor195317016050grey400

198.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195320.01 to 485.00-14011016050swivel castor195327316050grey400

143.97 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195320.01 to 485.00-14011016050swivel castor195259616050light brown400

183.57 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195320.01 to 485.00Antistatic14011016050swivel castor195318016050light brown400

213.30 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195320.01 to 485.00Antistatic14011016050swivel castor with brake195297016050light brown400

236.71 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195320.01 to 485.00Antistatic14011016050swivel castor with brake195296016050grey400

244.97 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195320.01 to 485.00Antistatic14011016050swivel castor with brake195291216050grey400

284.57 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195320.01 to 485.00-14011016050swivel castor with brake195350016050grey400

276.32 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195320.01 to 485.00-14011016050swivel castor with brake195358016050grey400

221.55 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195320.01 to 485.00-14011016050swivel castor with brake195292016050light brown400

261.15 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type215320.01 to 485.00-14011018050swivel castor with brake195351016050light brown400

252.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type215320.01 to 485.00Antistatic14011018050swivel castor with brake195357816050light brown400

179.70 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type215320.01 to 485.00Antistatic14011018050swivel castor with brake195298616050light brown400

203.13 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type215320.01 to 485.00-14011018050swivel castor with brake195310916050grey400

211.39 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type215320.01 to 485.00Antistatic14011018050swivel castor with brake195300016050grey400

250.99 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type215320.01 to 485.00Antistatic14011018050swivel castor with brake195359116050grey400

242.73 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type215320.01 to 485.00-14011018050swivel castor with brake195363016050grey400

187.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type215320.01 to 485.00-14011018050swivel castor with brake195300616050light brown400

227.57 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type215320.01 to 485.00-14011018050swivel castor with brake195361016050light brown400

219.31 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type215320.01 to 485.00Antistatic14011018050swivel castor with brake195364016050light brown400

175.32 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type215320.01 to 485.00Antistatic14011018050swivel castor195327316050light brown400

166.85 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type215320.01 to 485.00-14011018050swivel castor with brake195325016050light brown400

190.27 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00-14011020050swivel castor with brake195328016050grey400

198.52 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00Antistatic14011020050swivel castor with brake195317116050grey400

238.13 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00Antistatic14011020050swivel castor with brake195377916050grey400

229.88 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00Antistatic14011020050swivel castor with brake195386016050grey400

175.10 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00Antistatic14011020050swivel castor with brake195321616050light brown400

214.70 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00-14011020050swivel castor with brake195379016050light brown400

206.45 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00-14011020050swivel castor with brake195386016050light brown400

147.77 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00-14011020050swivel castor215279018050light brown400

171.62 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00Antistatic14011020050swivel castor215278518050grey400

213.42 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00Antistatic14011020050swivel castor215351718050grey400

196.50 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00Antistatic14011020050swivel castor with brake215330218050light brown400

220.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00Antistatic14011020050swivel castor with brake215334018050grey400

262.13 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00-14011020050swivel castor with brake215406518050grey400

238.28 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00-14011020050swivel castor with brake215406518050light brown400

189.57 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00-14011020050swivel castor215352518050light brown400

178.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00-14011020050swivel castor with brake215342018050light brown400

202.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00Antistatic14011020050swivel castor with brake215342218050grey400

244.55 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00Antistatic14011020050swivel castor with brake215410418050grey400

220.70 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00Antistatic14011020050swivel castor with brake215411218050light brown400

157.89 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00Antistatic14011020050swivel castor235304020050light brown400

182.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00-14011020050swivel castor235291020050grey400

187.27 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00-14011020050swivel castor235326320050grey400

229.07 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00-14011020050swivel castor235394220050grey400

223.95 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00-14011020050swivel castor235374020050grey400

163.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00-14011020050swivel castor235309520050light brown400

204.80 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00Antistatic14011020050swivel castor235393720050light brown400

235.47 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00Antistatic14011020050swivel castor with brake235335020050light brown400

259.73 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00Antistatic14011020050swivel castor with brake235336420050grey400

264.85 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00Antistatic14011020050swivel castor with brake235355220050grey400

Loading...

Basic information

Wheel Material Aluminum Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium
Material Polyurethane Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 92 Shore A Wheel body color silver grey Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support