Wheel: PATH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LER-PATH 80G-FI
Part Number
|
---|
LER-PATH 80G-FI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.75 € | 1 | 5 Days | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | 125 | 140.01 to 220.00 | Conductivity | 70 | 100 | 37 | plain bore | swivel castor with brake | 102 | 587 | 80 | 32 | -25 | 150 |
Loading...
Wheel Material | Engineering Plastics | Material (details) | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 | Material | Polyurethane |
---|---|---|---|---|---|
Suitable for autoclaves | no | Mounting type | bolt hole | Tread and tyre hardness | 94 Shore A |
Tread color | dark grey | Wheel body color | silver grey | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 70 |
This page is Pressed Steel Swivel Castor, LER-PATH Series, part number LER-PATH 80G-FI.
You can find the detail information about specifications and dimensions on part number LER-PATH 80G-FI.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Characteristics
Plate Length L(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LER-PATH 100KF-ELS |
LER-PATH 100KF-FI |
LER-PATH 100KF-FI-ELS |
LER-PATH 80KF |
LER-PATH 80KF-ELS |
LER-PATH 80KF-FI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.87 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 235 | 80.01 to 140.00 | - | 70 | 200 | 40 | Ball bearing (C) | swivel castor | 125 | 624 | 100 | 32 | -20 | 130 | ||
53.28 € | 1 | 5 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 235 | 140.01 to 220.00 | Conductivity | 70 | 200 | 40 | Ball bearing (C) | swivel castor with brake | 125 | 734 | 100 | 32 | -20 | 150 | ||
69.17 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 235 | 80.01 to 140.00 | - | 70 | 200 | 40 | Ball bearing (C) | swivel castor with brake | 125 | 745 | 100 | 32 | -20 | 130 | ||
33.85 € | 1 | 5 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 125 | 140.01 to 220.00 | - | 70 | 100 | 37 | Ball bearing (C) | swivel castor | 102 | 540 | 80 | 32 | -20 | 150 | ||
46.23 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 125 | 80.01 to 140.00 | - | 70 | 100 | 37 | Ball bearing (C) | swivel castor | 102 | 527 | 80 | 32 | -20 | 100 | ||
46.34 € | 1 | 5 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 125 | 140.01 to 220.00 | - | 70 | 100 | 37 | Ball bearing (C) | swivel castor with brake | 102 | 631 | 80 | 32 | -20 | 150 |