• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Pressed Steel Swivel Castor, LE-TPA Series (LE-TPA 127G)

Pressed Steel Swivel Castor, LE-TPA Series LE-TPA 127G

Product Details:

Manufacturer part number: LE-TPA 127G

Brand: BLICKLE

Price: 25.59

Delivery time: 5 Days


Technical Data:

Mounting Height H: 235 mm

Load Range: 80.01 to 140.00 daN

Wheel Characteristics: Conductivity

Plate Length L: 100 mm

Plate Width W: 85 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LE-TPA 127G

Part Number
LE-TPA 127G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Wheel body color Load capacity at 4 km/h
(kg)

25.59 €

1 5 Days 23580.01 to 140.00Conductivity1008520040plain boreswivel castor15065012532silver grey125

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene
Material Rubber Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 85 Shore A Tread color grey Tread hydrolysis-resistant no
Non-staining no Rustproof no Non-marking yes
Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

This page is Pressed Steel Swivel Castor, LE-TPA Series, part number LE-TPA 127G.
You can find the detail information about specifications and dimensions on part number LE-TPA 127G.

Variation of this product

Part Number
LE-TPA 102G-FI-ELS
LE-TPA 102KF
LE-TPA 102KF-ELS
LE-TPA 127G-ELS
LE-TPA 127G-FI
LE-TPA 127G-FI-ELS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Wheel body color Load capacity at 4 km/h
(kg)

40.43 €

1 7 Days 15035.01 to 80.00-1008512532plain boreswivel castor with brake12568610032black70

28.73 €

1 5 Days 15080.01 to 140.00Conductivity1008512532Ball bearing (C)swivel castor12562810032silver grey110

36.98 €

1 7 Days 19535.01 to 80.00-1008516040Ball bearing (C)swivel castor12563210032black70

34.30 €

1 7 Days 23535.01 to 80.00-1008520040plain boreswivel castor15066612532black80

36.83 €

1 5 Days 23580.01 to 140.00Conductivity1008520040plain boreswivel castor with brake15077612532silver grey125

45.55 €

1 7 Days 23535.01 to 80.00-1008520040plain boreswivel castor with brake15078212532black80

Tech Support