• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Pressed Steel Swivel Castor, L-G Series (L-G 80G)

Pressed Steel Swivel Castor, L-G Series L-G 80G

Product Details:

Manufacturer part number: L-G 80G

Brand: BLICKLE

Price: 35.26

Delivery time: 5 Days


Technical Data:

Mounting Height H: 140 mm

Load Range: 140.01 to 220.00 daN

Plate Length L: 100 mm

Plate Width W: 85 mm

Wheel Dia. D: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-G 80G

Part Number
L-G 80G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

35.26 €

1 5 Days 140140.01 to 220.001008510040swivel castor10210378025200

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Others Bearing type plain bore
Material (details) Tread material: Metal, Wheel body material: rugged grey cast iron Material Metal Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 180–220 HB Tread color silver
Wheel body color silver grey Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking no Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -25

This page is Pressed Steel Swivel Castor, L-G Series, part number L-G 80G.
You can find the detail information about specifications and dimensions on part number L-G 80G.

Variation of this product

Part Number
L-G 100G-ST
L-G 125G
L-G 125G-FI
L-G 125G-ST
L-G 80G-FI
L-G 80G-ST
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

72.82 €

1 7 Days 235140.01 to 220.001008520050swivel castor with brake125176010035200

52.88 €

1 5 Days 140140.01 to 220.001008510040swivel castor150210912535200

70.05 €

1 7 Days 140140.01 to 220.001008510040swivel castor with brake150225512535200

80.06 €

1 7 Days 140140.01 to 220.001008510040swivel castor with brake150228012535200

51.19 €

1 5 Days 102140.01 to 220.00100858025swivel castor with brake10211408025200

62.43 €

1 7 Days 140140.01 to 220.001008510040swivel castor with brake10212198025200

Tech Support